alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Central Ontario

Your Authorized Swagelok Sales and Service Center

Certifications

Swagelok Central Ontario

  • Certificates of Authorization from the TSSA to fabricate Welded and Non-Welded category D and H systems in accordance with ASME B31.1, ASME B31.3, CSA-Z-7396 nonflammable Medical Gas Piping and CSA standard B51 Boiler, Pressure Vessel and Pressure Piping Code.
  • Swagelok Central Ontario is ISO 9001:2015 certified.

ISO 9001 Certification

Swagelok Company 

 
Swagelok meets the approvals and regulations for many International Standards Organizations including the following:
ANSI
ASME
ASTM
CSA
SAE
And much more.
 
As part of Swagelok's global network of authorized dealers, Swagelok Central Ontario can provide specific details regarding international standards, product approvals, compliances, and certifications. 

Please contact us for more information.